• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Laminator Maximum Lamination Width (mm) 230/335

Laminator Maximum Lamination Width (mm) 230/335

[Features]
· Four-roller type laminator with short standby time and clean finish.
· It can support films of up to 150 microns.
· Comes with a film-winding prevention function.
· Features a dial type temperature control function and large plate-shaped rear tray that prevents warpage after lamination.

Part Number

Configured Part Number is shown.

LFA341D

Part Number
LFA341D
Part NumberVolume DiscountDays to ShipFeature 1 Feature 2 Feature 3 Material Color Temperature Control
(°C)
Accessories Cord Length
(m)
Mass
(kg)
4 Day(s) or more Supports film with heavy thickness up to 150 microns.Includes a function to prevent film from curling up.Includes dial type temperature control function, and large board-shaped rear tray to prevent warping behind the laminator.ABS Resin, Styrene ResinGray90 ~ 150Laminating Film A3 x 3 Sheets, Carrier Sheet: 1 Sheet, Cleaning Paper: 1 Sheet Approx. 1.25.2

Loading...

  1. 1

Basic Information

Product Model Laminating Machine Supported Size (Laminating Machine) A3 Width(mm) 510
Depth(mm) 450 Height(mm) 130 Wait Time(Minutes) 5
Laminating speed(m/Minute) 0.39 (50 Hz), 0.47 (60 Hz) Maximum Laminate Width(mm) 335  Max Laminate Thickness(mm) 0.6
Power consumption(W) 500

Please check the type/dimensions/specifications of the part LFA341D in the Laminator Maximum Lamination Width (mm) 230/335 series.