Replacement Alpha Ring Filter LAS-52 Model

Brand :
KOKEN
Caution
Product Description
Filter enables high capture efficiency and usability over long periods.
[Features]
· Replacement filter for 1181R type/1781DW type dust masks.
· Ultra-fine diameter glass fiber is integrated into the round pleated shaped paper, enabling a high capture rate and usability over long periods.
· Filter surface area expands from the bottom surface to a maximum 12 times larger, to achieve a lower intake resistance in a compact form.
· With water-repellent processing, even if liquid adheres it does not feel stifling, and remains effective even with mist/oil mist present.
· Particle capture rate 95% or more.
· Flame-retardant processing.
[Applications]
· Optimal for polishing and for protection from grinder powder dust, and other general powder dust.