Absorption Canister for Hydrogen Sulfide, KGC-1 Type L (Part Numbers)

Absorption Canister for Hydrogen Sulfide, KGC-1 Type L

A lightweight gas mask canister optimal for work where hydrogen sulfide is generated at low concentrations that enables easy breathing.
[Features]
· Canister for direct-coupling type compact gas masks for use over long periods.
· Compatible with R-5/R-5X/RR-7/DD-3/R-6/R-6X/1761G/1551G/1621G/1561G types.
· Usable for canister with dustproof functionality when mounted with the Mighty Micron 1 type -02 (1 filter support is required).
* Filter cannot be mounted in R-6 type/1561G type.
· A wide range of variations available based on performance and application.
· Lightweight plastic canister enabling easy breathing, Japan certification No. TN36.
[Applications]
· Optimal for work where hydrogen sulfide is generated at low concentrations (maintenance work inside sewer systems, etc.).

Part Number

Configured Part Number is shown.

KGC-1LK

Part Number
KGC-1LK
Part NumberVolume DiscountDays to ShipTest Gas Test Gas (Concentration)
(ppm)
Test Concentration
(% (ppm))
Usable Mask Inner capacity
6 Day(s) or more Hydrogen sulfide100.02(200)R-5/R-5X/R-8A/RR-7/DD-3/R-6/R-6X/1761G1 pc.

Loading...

  1. 1

Basic Information

Product applications Respirator Product Model Replacement Parts Detail Type For Hydrogen Sulfide
Adaptive Canisters(Minutes) 300 Collection Efficiency(%) 80 Inner capacity 1 pc.

Please check the type/dimensions/specifications of the part KGC-1LK in the Absorption Canister for Hydrogen Sulfide, KGC-1 Type L series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)