Canister Model KGC-10B-03 for Acidic Gas

Canister Model KGC-10B-03 for Acidic Gas

Direct-coupling type compact gas mask part for the G-7 / GW-7 / HV-7 types.
[Features]
· Lightweight and compact, and easy to use.
· Usable as a canister (S1) with dustproof functionality when mounted with the Mighty Micron 10 type -02.
· If used as canister with dustproof functionality, a filter stay 10 type is required.
· Use fit tester U type.
· Canister for acidic gas.
[Applications]
· Optimal for acid-based cleaning work.

Part Number

Configured Part Number is shown.

KGC-10B-03

Part Number
KGC-10B-03
Part NumberVolume DiscountDays to ShipTest Gas Test Gas (Concentration)
(ppm)
Test Concentration
(% (ppm))
Usable Mask Inner capacity
6 Day(s) or more Hydrogen chloride50.03(300)G-7/GW-7/HV-71 pc.

Loading...

  1. 1

Basic Information

Product applications Respirator Product Model Replacement Parts Detail Type For acid gas
Adaptive Canisters(Minutes) 130 Collection Efficiency(%) 80 Inner capacity 1 pc.

Please check the type/dimensions/specifications of the part KGC-10B-03 in the Canister Model KGC-10B-03 for Acidic Gas series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)