Canister Model KGC-10LMC for Organic Gas and Dust

Canister Model KGC-10LMC for Organic Gas and Dust

Direct-coupling type compact gas mask part for the G-7 / GW-7 / HV-7 types.
[Features]
· Canister for organic gases with built-in S1 filter.
· Screw-in type.
· Lightweight compact type.
· High performance filter built in (S1).
· Uses fit tester T type.
[Applications]
· Optimal for coating work (work where coating mists are generated from spraying).
· Suitable for when powder dust is generated simultaneously with generation of organic gas.

Part Number

Configured Part Number is shown.

KGC-10LMC

Part Number
KGC-10LMC
Part NumberVolume DiscountDays to ShipMass
(g)
National Test Standards Test Gas Test Gas (Concentration)
(ppm)
Test Concentration
(% (ppm))
Usable Mask Inner capacity
6 Day(s) or more 60S1Cyclohexane50.03(300)G-7/GW-7/HV-71 pc.

Loading...

  1. 1

Basic Information

Product applications Respirator Product Model Replacement Parts Detail Type For organic gas
Airflow Resistance(Pa) 210 National Test Accepted TN305 Adaptive Canisters(Minutes) 150
Collection Efficiency(%) 80 Inner capacity 1 pc.

Please check the type/dimensions/specifications of the part KGC-10LMC in the Canister Model KGC-10LMC for Organic Gas and Dust series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)