• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Airline Hose Inner Diameter 8 mm X 30 m

Airline Hose Inner Diameter 8 mm X 30 m

Convenient gas mask part for feeding air to air intake in air line mask.
[Features]
· Pressure resistant hose to connect the air line mask to the air supply source.
· Internal diameter 8 mm, with hose length 30 m.
· Convenient pressure resistant hose for feeding air.
[Applications]
· Optimal for feeding air to air intake in air line masks.

Part Number

Configured Part Number is shown.

HS-8-30

Part Number
HS-8-30
Part NumberVolume DiscountDays to ShipInner capacity
3 Day(s) or more 1 pc (30 m)

Loading...

  1. 1

Basic Information

Product applications Respirator Product Model Replacement Parts Detail Type Hose length 30 m
Adaptive Masks 10-D-Z/12HV-Z/M5-Y/CM-1/S2-Z/AFP-1 Hose Length(m) 30 Hose Diameter(mm) 8
Inner capacity 1 pc (30 m)

Please check the type/dimensions/specifications of the part HS-8-30 in the Airline Hose Inner Diameter 8 mm X 30 m series.