• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Point Fit (Nozzle)

Point Fit (Nozzle)

[Features]
· The angle of the spray outlet can be adjusted within a ±35° range.
· Maintains its orientation better than resin nozzles even with a high flow rate.
· A metal nozzle that can withstand relatively high hydraulic pressure for circulating the coolant liquid. Even at the maximum inclination angle (35°), the flow rate will not decrease.

Part Number

Configured Part Number is shown.

NNPT-1/4-20

Part Number
NNPT-1/4-20
Part NumberVolume DiscountDays to ShipMass
(g)
Features Material
3 Day(s) or more 26The angle of the spray outlet can be adjusted within a ±35° range. Its position can be maintained better compared to a resin nozzle because of its higher flow rate.Steel

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment Screw Size PT1/4 Bore Diameter(mm) 4
Length(mm) 20 Trusco Code 387-3064

Please check the type/dimensions/specifications of the part NNPT-1/4-20 in the Point Fit (Nozzle) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)