Grit Bevel Brush, with Abrasive Grain #180

Grit Bevel Brush, with Abrasive Grain #180

Recommended for rust prevention, surface grinding and paint removal for iron steel and nonferrous metals as well as base polishing and deburring in welding work and polishing of uneven parts and corners for edge finishing in the rubber manufacturing process.

Part Number

Configured Part Number is shown.

BH-82

Part Number
BH-82
Part NumberVolume DiscountDays to Ship
2 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Bevel Brush Outer Diameter(mm) 100 Wire Diameter(mm) 0.7
Hole Diameter(mm) 16 Bracket Diameter(mm) 65 Bristle Length(mm) 20
Maximum Speed(rpm) 12,000 Grinding Wheel Diameter(mm) 100

Please check the type/dimensions/specifications of the part BH-82 in the Grit Bevel Brush, with Abrasive Grain #180 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)