Electrician's Bucket (standard)

Electrician's Bucket (standard)

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

This standard electrician's bucket can be used for a range of different jobs.
[Features]
· Perfect for storing large tools, work tools, electric tools, etc.
· Perfect for storing lawn and gardening supplies, as well as for fishing and leisure.
[Applications]
· Perfect for storing and transporting tools.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Material
    No. 6 Canvas (handle) Hemp Rope
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • Φ270 / Total Length 350
  • Φ300 / Total Length 350
  • Φ350 / Total Length 350
  • Clear
Specification 1

Refine by

  • Top Part P Wheel
  • Upper Iron Ring
  • Clear
Specification 2

Refine by

  • Bottom P Ring
  • Bottom Tripod
  • Clear
Specification 3

Refine by

  • Bottom Cross Reinforcement
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Φ270 / Total Length 350
Top Part P Wheel
Bottom P Ring
-
5 Day(s) or more
-

Part Number : KB-01-27-W
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Φ270 / Total Length 350
  • Material
    No. 6 Canvas (handle) Hemp Rope
  • Specification 1
    Top Part P Wheel
  • Specification 2
    Bottom P Ring
  • Specification 3
    -
  • Features 1
    As it is a sewn product, it cannot be used when there is accumulated water.
1 pc.
Φ300 / Total Length 350
Top Part P Wheel
Bottom Tripod
-
5 Day(s) or more
-

Part Number : KB-01-30-W
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Φ300 / Total Length 350
  • Material
    No. 6 Canvas (handle) Hemp Rope
  • Specification 1
    Top Part P Wheel
  • Specification 2
    Bottom Tripod
  • Specification 3
    -
  • Features 1
    As it is a sewn product, it cannot be used when there is accumulated water.
1 pc.
Φ350 / Total Length 350
Upper Iron Ring
Bottom P Ring
Bottom Cross Reinforcement
5 Day(s) or more
-

Part Number : KB-01-35-W
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Φ350 / Total Length 350
  • Material
    No. 6 Canvas (handle) Hemp Rope
  • Specification 1
    Upper Iron Ring
  • Specification 2
    Bottom P Ring
  • Specification 3
    Bottom Cross Reinforcement
  • Features 1
    As it is a sewn product, it cannot be used when there is accumulated water.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)