Automatic Grid Bit

Part Number

Configured Part Number is shown.

JIB21-10-150-H1

Part Number
JIB21-10-150-H1
Part NumberVolume DiscountDays to ShipWidth
(mm)
Material Overall Length
(mm)
Applicable Parting Tools Detail Type
Quote 10H1150Automatic Lathe Bit Finishing 10x150-H1Finishing

Loading...

  1. 1

Basic Information

Product ​​Type Carbide bytes

Please check the type/dimensions/specifications of the part JIB21-10-150-H1 in the Automatic Grid Bit series.

Products like this...

Part Number
JIB13L-10-150-STI20
JIB13L-10-150-UTI20
JIB13L-12-150-H1
JIB21-10-150-H2
JIB21-10-150-MF2
JIB21-10-150-STI20
Part NumberVolume DiscountDays to ShipWidth
(mm)
Material Overall Length
(mm)
Applicable Parting Tools Detail Type
Quote 10STI20150Automatic Lathe Bit Left Single Flute 10x150-STi20Left Fragment Cutting
Quote 10UTI20150Automatic Lathe Bit Left Single Flute 10x150- UTi20Left Fragment Cutting
Quote 12H1150Automatic Lathe Bit Left Single Flute 12x150-H1Left Fragment Cutting
Quote 10H2150Automatic Lathe Bit Finishing 10x150-H2Finishing
Quote 10MF2150Automatic Lathe Bit Finishing 10x150-MF2Finishing
Quote 10STI20150Automatic Lathe Bit Finishing 10x150-STi20Finishing

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)