• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 20:30 24/4/2019 to 3:00 (MYT) 25/4/2019. We apologize for the inconvenience.

Miniature Brass Shaft Mounted Cup Brush

Miniature Brass Shaft Mounted Cup Brush

Optimal for rust removal, base polishing of plating coating, removal of coatings, etc., finish of welding locations, deburring of press cutting, cast items, and polishing of metal surfaces.

Part Number

Configured Part Number is shown.

Part Number
MC-214
MC-215
Part NumberVolume DiscountDays to ShipShaft Diameter
(mm)
6 Day(s) or more 2.3
6 Day(s) or more 3

Loading...

  1. 1

Basic Information

Product Model Cup Type Brush Outer Diameter(mm) 13 Wire Diameter(mm) 0.1
Material Brass Bracket Diameter 10 Shaft Length 40
Bristle Length 6

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)