Miniature Stainless Steel Shaft Mounted Cylindrical Brush

Part Number

Configured Part Number is shown.

SME-251

Part Number
SME-251
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Basic Information

Wire Diameter(mm) 0.15 Shaft Diameter(mm) 3 Material Stainless Steel
Shaft Length 30 Bristle Length 10

Please check the type/dimensions/specifications of the part SME-251 in the Miniature Stainless Steel Shaft Mounted Cylindrical Brush series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)