Miniature Grit Shaft Mounted Cylindrical Brush, with Abrasive Sanding

Part Number

Configured Part Number is shown.

SME-252

Part Number
SME-252
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Material Nylon with Abrasive Grain # 320 Shaft Length 30
Bristle Length 10

Please check the type/dimensions/specifications of the part SME-252 in the Miniature Grit Shaft Mounted Cylindrical Brush, with Abrasive Sanding series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)