Tweezers For Paper Craft And Pressed Flowers 140 mm

Tweezers For Paper Craft And Pressed Flowers 140 mm

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

[Features]
· The tips are round, so the object being grasped is not easily scratched.
· Work goes smoothly with an ideally angled tip

Basic Specifications

  • Tip Type
    Round Shape
  • Main Body Material
    Stainless
  • Tip material
    Stainless
  • Overall Length(mm)
    138
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • With/without tip replacement function
    Not Included
  • Width(mm)
    11
  • Product Specifications
    Stainless Steel SUS404
  • JAN Code
    4953880752124

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2 Day(s) or more
-

Part Number : TW-PF
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Round Shape
  • Main Body Material
    Stainless
  • Tip material
    Stainless
  • Overall Length(mm)
    138
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • With/without tip replacement function
    Not Included
  • Width(mm)
    11
  • Product Specifications
    Stainless Steel SUS404
  • JAN Code
    4953880752124
  • Weight(g)
    38

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)