• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (MYT) 17/2/2019. We apologize for the inconvenience.
2way Pump Plier

2way Pump Plier

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Use this to keep from damaging workpieces.
· Has sharp teeth if the pad is removed (SCW-230/STH-200).
· Cutter section that cuts wires and nails (soft wires up to approx. ø2.6. Piano wires, stranded wires, and very thin wires cannot be cut).
· A compact size with 6-stage opening.
· Up to 43 mm (without rubber pad attached).
· With a safety stopper to prevent fingers from pinching (SCW-230)

Part Number
Maximum Opening(mm)

Refine by

  • 43
  • Clear
Adjustment(Steps)

Refine by

  • 6
  • Clear
Overall Length(mm)

Refine by

  • 230
  • Clear
Mass(g)

Refine by

  • 20
  • 285
  • Clear
Nominal Dimensions(mm)

Refine by

  • 230
  • Clear
Tip Thickness(mm)

Refine by

  • 9
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
-
-
-
20
-
-
6 Day(s) or more
-

Part Number : SCW-70
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    -
  • Adjustment(Steps)
    -
  • Overall Length(mm)
    -
  • Mass(g)
    20
  • Nominal Dimensions(mm)
    -
  • Tip Thickness(mm)
    -
  • Material
    Hard Rubber
  • Quenching
    -
  • Surface Processing
    -
  • Possible Cutting Diameters
    -
  • Product Model
    -
  • JAN Code
    4953880581113
  • Intended Use
    -
  • Features
    Replacement Rubber Pad for SCW-230
  • Remark
    -
43
6
230
285
230
9
6 Day(s) or more
-

Part Number : SCW-230
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    43
  • Adjustment(Steps)
    6
  • Overall Length(mm)
    230
  • Mass(g)
    285
  • Nominal Dimensions(mm)
    230
  • Tip Thickness(mm)
    9
  • Material
    Chrome Vanadium Steel
  • Quenching
    Complete anti-oxidation treatment
  • Surface Processing
    Nickel Chromium Plating
  • Possible Cutting Diameters
    2.6
  • Product Model
    Spare part
  • JAN Code
    4953880582226
  • Intended Use
    When holding objects that cannot be scratched, such as glass, brass, stainless steel, plastic, etc.
  • Features
    -
  • Remark
    Dimensions when rubber pad is not installed. Soft wires up to φ2.6, piano wires, twisted wires, and too thin wires cannot be cut.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)