• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Safety sneakers NS series NS18 black

Safety sneakers NS series NS18 black

A pro sneaker that features a sole with excellent non-slip properties, making it ideal for slippery places. An instep pad gently wraps around the foot and provides a heightened sense of fit. The insole is antibacterial and odor-resistant.

Part Number

Configured Part Number is shown.

Part Number
NS18BK-22.5
NS18BK-23
NS18BK-23.5
NS18BK-24.5
NS18BK-26
Part NumberVolume DiscountDays to ShipSize
(cm)
Standard detail Toecap Width of foot Soles Instep cover Amount Of Content
6 Day(s) or more 22.5JSAA Standard Class A Certified ProductsWide resin-core toecap3EEVA + Rubber soleVinyl Leather Cloth1 Pair
6 Day(s) or more 23JSAA Standard Class A Certified ProductsWide resin-core toecap3EEVA + Rubber soleVinyl Leather Cloth1 Pair
6 Day(s) or more 23.5JSAA Standard Class A Certified ProductsWide resin-core toecap3EEVA + Rubber soleVinyl Leather Cloth1 Pair
6 Day(s) or more 24.5JSAA Standard Class A Certified ProductsWide resin-core toecap3EEVA + Rubber soleVinyl Leather Cloth1 Pair
2 Day(s) or more 26JSAA Standard Class A Certified ProductsWide resin-core toecap3EEVA + Rubber soleVinyl Leather Cloth1 Pair

Loading...

  1. 1

Basic Information

Product Model Work shoes Shape Low shoes Toecap Included
Instep cover type Magic style (Hook & Loop Fastener) Color Black series Antistatic shoes x
Oil Resistant None Standard JSAA standard product Amount Of Content 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)