• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 18:00 22/2/2018 to 1:00 (MYT) 23/2/2018. We apologize for the inconvenience.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 to 23:30 (MYT) 25/2/2018. We apologize for the inconvenience.
  • Dear Customers, we have upgraded our website on 4th Dec 2017. We hope you enjoy your experience. Click here for login assistance. If you have any questions about our site, please contact us.

Pig Leather Gloves S-717W

Part Number

Configured Part Number is shown.

Part Number
S-717W-L
S-717W-LL
S-717W-M
Part NumberVolume DiscountDays to ShipSize Total Length
(cm)
Remark Amount Of Content
2 Day(s) or more L23Cuffs: Velcro fastener type1 Pair
6 Day(s) or more LL-Cuffs: Velcro fastener type1 Pair
2 Day(s) or more M-Cuffs: Velcro fastener type1 Pair

Loading...

  1. 1

Basic Information

Product Type Leather Hand Application For work Thickness(mm) 0.6±0.5%
Material Quality Pigskin Amount Of Content 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)