• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Butyl Flat

Butyl Flat

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

The butyl unit structure ensures low gas permeability. (Controls permeation of gas generated from worker sweat) Controls out-gas generated from gloves.

Basic Specifications

  • Total Length(mm)
    800
  • Hand Size(mm)
    214
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Thickness(mm)

Refine by

  • 0.6
  • 0.8
  • Clear
Cuff Part Inner Diameter(mm)

Refine by

  • 150
  • 203
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
0.6
150
5 Day(s) or more
-

Part Number : 6958-A
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Total Length(mm)
    800
  • Thickness(mm)
    0.6
  • Hand Size(mm)
    214
  • Cuff Part Inner Diameter(mm)
    150
  • Material Quality
    Chlorosulfonated Polyethylene (CSM)
1 Pair
0.8
203
5 Day(s) or more
-

Part Number : 8958-A
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Total Length(mm)
    800
  • Thickness(mm)
    0.8
  • Hand Size(mm)
    214
  • Cuff Part Inner Diameter(mm)
    203
  • Material Quality
    Chlorosulfonated Polyethylene (CSM)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)