Honeycomb Case / Resin Box

Honeycomb Case / Resin Box

A sturdy large parts case made of steel.
[Features]
· Useful for organizing small items such as parts, bills, cards, tape, etc. in factories.
· Frontage: 900 mm. Height: 880 mm.
[Applications]
· Excellent for detailed product management of dental parts or other components.
· By using an optional caster base, the unit can also be moved, enabling support of sudden layout changes, etc.

Part Number

Configured Part Number is shown.

Part Number
HFW-48T
HFW-48TI
HFW-48TL
HFW-48TLI
HFW-64T
HFW-64TI
HFW-64TL
HFW-64TLI
HFW-323T
HFW-323TI
HFW-326TL
HFW-326TLI
Part NumberVolume DiscountDays to ShipDepth
(mm)
Color Set Content Uniform Load Resistance (Shelf plate, per level) Inner capacity
13 Day(s) or more 300Sakae greenBox = FB-2T x 48501 unit
13 Day(s) or more 300IvoryBox = FB-2T x 48501 unit
13 Day(s) or more 450Sakae greenBox = FB-5T x 48501 unit
13 Day(s) or more 450IvoryBox = FB-5T x 48501 unit
13 Day(s) or more 300Sakae greenBox = FB-1T x 64501 unit
13 Day(s) or more 300IvoryBox = FB-1T x 64501 unit
13 Day(s) or more 450Sakae greenBox = FB-4T x 64501 unit
13 Day(s) or more 450IvoryBox = FB-4T x 64501 unit
13 Day(s) or more 300Sakae greenBox = FB-3T x 32501 unit
13 Day(s) or more 300IvoryBox = FB-3T x 32501 unit
13 Day(s) or more 450Sakae greenBox = FB-6T x 32501 unit
13 Day(s) or more 450IvoryBox = FB-6T x 32501 unit

Loading...

  1. 1

Basic Information

Product Type Large parts case Frontage(mm) 900 Height(mm) 880
Main body: option Main Body Inner capacity 1 unit