• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Safety Shoes 85002

Safety Shoes 85002

This lightweight two-tone color work shoe is an ultra long seller that has made its mark on history.
[Features]
· A safety shoe that has the same history as the production of Xebec work shoes, which started in 1998.
· Two-tone color fills you with a sense of light comfort.
· Xebec's legendary thick-sole heel has a reflector for improved safety.
[Applications]
· Convenient for a wide range of activities from hard work such as at civil engineering and building sites, to farming and daily wear.
· Has reflective tape on the heel part, making it ideal for night work.

Part Number

Configured Part Number is shown.

Part Number
85002-40-23
85002-40-24
85002-40-24.5
85002-40-25
85002-40-25.5
85002-40-26
85002-40-26.5
85002-40-27
85002-40-28
85002-40-29
85002-90-23
85002-90-24
85002-90-24.5
85002-90-25
85002-90-25.5
85002-90-26
85002-90-26.5
85002-90-27
85002-90-28
85002-90-29
Part NumberVolume DiscountDays to ShipColor Size
(cm)
Color Details Weight
(g)
Amount Of Content
4 Day(s) or more Blue series23Blue8001 Pair
4 Day(s) or more Blue series24Blue8001 Pair
4 Day(s) or more Blue series24.5Blue8001 Pair
4 Day(s) or more Blue series25Blue8001 Pair
4 Day(s) or more Blue series25.5Blue8001 Pair
4 Day(s) or more Blue series26Blue8001 Pair
4 Day(s) or more Blue series26.5Blue8001 Pair
4 Day(s) or more Blue series27Blue8001 Pair
4 Day(s) or more Blue series28Blue8001 Pair
4 Day(s) or more Blue series29Blue8001 Pair
4 Day(s) or more Black series23Black8001 Pair
4 Day(s) or more Black series24Black8001 Pair
4 Day(s) or more Black series24.5Black8001 Pair
4 Day(s) or more Black series25Black8001 Pair
4 Day(s) or more Black series25.5Black8001 Pair
4 Day(s) or more Black series26Black8001 Pair
4 Day(s) or more Black series26.5Black8001 Pair
4 Day(s) or more Black series27Black8001 Pair
4 Day(s) or more Black series28Black8001 Pair
4 Day(s) or more Black series29Black8001 Pair

Loading...

  1. 1

Basic Information

Product Model Work shoes Shape Low shoes Toecap Included
Instep cover type With laces Antistatic shoes x Oil Resistant Included
Standard Without standards Width of foot EEEE Soles EVA (Synthetic rubber) + Rubber
Instep cover Synthetic Leather + Mesh Toecap Material Perforated Steel Standard Equivalent Product JIS T 8101 Grade S Equivalent
Amount Of Content 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)