• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Air Cushion Safety Shoes 85101

Air Cushion Safety Shoes 85101

A work shoe equipped with a first generation air tank for reducing shock and fatigue.
[Features]
· Equipped with an air tank that improves cushioning on the heel and shock absorbency.
· The sole has an oil-resistant rubber finish and a toe box with holes is used.
· The fabric rings for the lace-up design are effective for tightening, and have a one-point color accent.
· Reflective material is used on the X logo of the heel.
[Applications]
· Convenient for a wide range of activities from hard work such as at civil engineering and building sites, to farming and daily wear.
· The air tank reduces fatigue of the foot and is ideal for transport work.
· Since reflective material is used, it is also convenient for working at night.

Part Number

Configured Part Number is shown.

Part Number
85101-90-23
85101-90-24
85101-90-24.5
85101-90-25
85101-90-25.5
85101-90-26
85101-90-26.5
85101-90-27
85101-90-28
85101-90-29
Part NumberVolume DiscountDays to ShipSize
(cm)
Weight
(g)
Amount Of Content
4 Day(s) or more 238001 Pair
4 Day(s) or more 248001 Pair
4 Day(s) or more 24.58001 Pair
2 Day(s) or more 258001 Pair
4 Day(s) or more 25.58001 Pair
4 Day(s) or more 268001 Pair
4 Day(s) or more 26.58001 Pair
4 Day(s) or more 278001 Pair
4 Day(s) or more 288001 Pair
4 Day(s) or more 298001 Pair

Loading...

  1. 1

Basic Information

Product Model Work shoes Shape Low shoes Toecap Included
Instep cover type With laces Color Black series Antistatic shoes x
Oil Resistant Included Standard Without standards Width of foot EEEE
Soles EVA (Synthetic rubber) + Rubber Instep cover Synthetic Leather + Mesh Toecap Material Perforated Steel
Standard Equivalent Product JIS T 8101 Grade S Equivalent Color Details Black Amount Of Content 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)