• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Safety Shoes 85107

Safety Shoes 85107

A work shoe that has 3 Magic Tape straps for a refined design.
[Features]
· Has a form and sense of fit that makes you think of it as a standard casual sneaker.
· Magic Tape design makes it easy to put on and take off.
· Tough synthetic leather construction, with oil-resistant rubber employed for the sole.
· The color of the sole is the same for all shoe colors.
· Different colors are available.
[Applications]
· Ideal for work such as machine processing using oil, factory maintenance, etc.

Part Number

Configured Part Number is shown.

Part Number
85107-32-23
85107-32-24
85107-32-24.5
85107-32-25
85107-32-25.5
85107-32-26
85107-32-26.5
85107-32-27
85107-32-28
85107-32-29
Part NumberVolume DiscountDays to ShipColor Size
(cm)
Color Details Weight
(g)
Amount Of Content
4 Day(s) or more White series23White8001 Pair
2 Day(s) or more White series24White8001 Pair
4 Day(s) or more White series24.5White8001 Pair
4 Day(s) or more White series25White8001 Pair
4 Day(s) or more White series25.5White8001 Pair
2 Day(s) or more White series26White8001 Pair
4 Day(s) or more White series26.5White8001 Pair
4 Day(s) or more White series27White8001 Pair
4 Day(s) or more White series28White8001 Pair
4 Day(s) or more White series29White8001 Pair

Loading...

  1. 1

Basic Information

Product Model Work shoes Shape Low shoes Toecap Included
Instep cover type Magic style (Hook & Loop Fastener) Antistatic shoes x Oil Resistant Included
Standard Without standards Width of foot EEEE Soles Rubber
Instep cover Synthetic Leather Toecap Material Steel Toe Cap Standard Equivalent Product JIS T 8101 Grade S Equivalent
Amount Of Content 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)