• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (MYT) 21/4/2019. We apologize for the inconvenience.

KAKUDA Two-tuck Cargo Pants 8883

KAKUDA Two-tuck Cargo Pants 8883

Work clothing with the spirited design of KAKUDA on original material.
[Features]
· The ultimate work style worn by Nobuaki Kakuda.
· The rear left pocket is a button flap pocket.
· Features a casual piping accent on both side pockets.
· Features a convenient coin pocket on the inside of the right side pocket.
· Elastic material.
[Applications]
· Optimal for various work.

Part Number

Configured Part Number is shown.

Part Number
8883-10-70
8883-10-73
8883-10-76
8883-10-79
8883-10-82
8883-10-85
8883-10-88
8883-10-91
8883-10-95
8883-10-100
8883-10-105
8883-10-110
8883-10-115
8883-10-120
8883-22-70
8883-22-73
8883-22-76
8883-22-79
8883-22-82
8883-22-85
8883-22-88
8883-22-91
8883-22-95
8883-22-100
8883-22-105
8883-22-110
8883-22-115
8883-22-120
8883-61-70
8883-61-73
8883-61-76
8883-61-79
8883-61-82
8883-61-85
8883-61-88
8883-61-91
8883-61-95
8883-61-100
8883-61-105
8883-61-110
8883-61-115
8883-61-120
8883-90-70
8883-90-73
8883-90-76
8883-90-79
8883-90-82
8883-90-85
8883-90-88
8883-90-91
8883-90-95
8883-90-100
8883-90-105
8883-90-110
8883-90-115
8883-90-120
Part NumberVolume DiscountDays to ShipColor (Group) Inseam
(cm)
Waist
(cm)
Color Details Mass
(g)
Product Code Contents
4 Day(s) or more Navy Blue7870CON50049917143198391 pc.
2 Day(s) or more Navy Blue7873CON50049917143198461 pc.
4 Day(s) or more Navy Blue7876CON50049917143198531 pc.
4 Day(s) or more Navy Blue7879CON50049917143198601 pc.
2 Day(s) or more Navy Blue7882CON50049917143198771 pc.
4 Day(s) or more Navy Blue7885CON50049917143198841 pc.
4 Day(s) or more Navy Blue7888CON50049917143198911 pc.
4 Day(s) or more Navy Blue7891CON50049917143199071 pc.
4 Day(s) or more Navy Blue7895CON50049917143199141 pc.
4 Day(s) or more Navy Blue76100CON50049917143199211 pc.
4 Day(s) or more Navy Blue76105CON50049917143199381 pc.
4 Day(s) or more Navy Blue76110CON50049917143199451 pc.
4 Day(s) or more Navy Blue76115CON50049917143199521 pc.
4 Day(s) or more Navy Blue76120CON50049917143199691 pc.
4 Day(s) or more Gray7870Silver gray50049917143199831 pc.
2 Day(s) or more Gray7873Silver gray50049917143199901 pc.
4 Day(s) or more Gray7876Silver gray50049917143200021 pc.
4 Day(s) or more Gray7879Silver gray50049917143200191 pc.
2 Day(s) or more Gray7882Silver gray50049917143200261 pc.
4 Day(s) or more Gray7885Silver gray50049917143200331 pc.
4 Day(s) or more Gray7888Silver gray50049917143200401 pc.
4 Day(s) or more Gray7891Silver gray50049917143200571 pc.
4 Day(s) or more Gray7895Silver gray50049917143200641 pc.
4 Day(s) or more Gray76100Silver gray50049917143200711 pc.
4 Day(s) or more Gray76105Silver gray50049917143200881 pc.
4 Day(s) or more Gray76110Silver gray50049917143200951 pc.
4 Day(s) or more Gray76115Silver gray50049917143201011 pc.
4 Day(s) or more Gray76120Silver gray50049917143201181 pc.
4 Day(s) or more Green7870Moss green50049917143201321 pc.
4 Day(s) or more Green7873Moss green50049917143201491 pc.
4 Day(s) or more Green7876Moss green50049917143201561 pc.
4 Day(s) or more Green7879Moss green50049917143201631 pc.
4 Day(s) or more Green7882Moss green50049917143201701 pc.
4 Day(s) or more Green7885Moss green50049917143201871 pc.
4 Day(s) or more Green7888Moss green50049917143201941 pc.
4 Day(s) or more Green7891Moss green50049917143202001 pc.
4 Day(s) or more Green7895Moss green50049917143202171 pc.
4 Day(s) or more Green76100Moss green50049917143202241 pc.
4 Day(s) or more Green76105Moss green50049917143202311 pc.
4 Day(s) or more Green76110Moss green50049917143202481 pc.
4 Day(s) or more Green76115Moss green50049917143202551 pc.
4 Day(s) or more Green76120Moss green50049917143202621 pc.
4 Day(s) or more Black7870Black50049917143202861 pc.
4 Day(s) or more Black7873Black50049917143202931 pc.
4 Day(s) or more Black7876Black50049917143203091 pc.
4 Day(s) or more Black7879Black50049917143203161 pc.
4 Day(s) or more Black7882Black50049917143203231 pc.
4 Day(s) or more Black7885Black50049917143203301 pc.
4 Day(s) or more Black7888Black50049917143203471 pc.
4 Day(s) or more Black7891Black50049917143203541 pc.
4 Day(s) or more Black7895Black50049917143203611 pc.
4 Day(s) or more Black76100Black50049917143203781 pc.
4 Day(s) or more Black76105Black50049917143203851 pc.
4 Day(s) or more Black76110Black50049917143203921 pc.
4 Day(s) or more Black76115Black50049917143204081 pc.
4 Day(s) or more Black76120Black50049917143204151 pc.

Loading...

  1. 1

Basic Information

Commodity Classification Pants Season Year Round Specifications For Men
Antistatic material Included JIS Compliant Product x Mixing Ratio Polyester 80%, Cotton 20%
Material Stretch Gabardine Texture Twill Contents 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)