Pleatron Blouson 9100

Pleatron Blouson 9100

[Features]
· Clothing that repels dirt and water and which will dry quickly even after being washed.
· Anti-static material with a soft texture, water-repellent processing, and excellent quick drying functionality.
· With Pleatsron for smooth response to intense movement.
· With a pen pocket on the sleeve.
· With a convenient breast pocket.
· Water-repellent processing repels rain and dirty water.

Part Number

Configured Part Number is shown.

Part Number
9100-10-3L
9100-10-4L
9100-10-5L
9100-10-L
9100-10-LL
9100-10-M
9100-10-S
9100-31-3L
9100-31-4L
9100-31-5L
9100-31-L
9100-31-LL
9100-31-M
9100-31-S
9100-43-3L
9100-43-4L
9100-43-5L
9100-43-L
9100-43-LL
9100-43-M
9100-43-S
9100-60-3L
9100-60-4L
9100-60-5L
9100-60-L
9100-60-LL
9100-60-M
9100-60-S
9100-61-3L
9100-61-4L
9100-61-5L
9100-61-L
9100-61-LL
9100-61-M
9100-61-S
9100-81-3L
9100-81-4L
9100-81-5L
9100-81-L
9100-81-LL
9100-81-M
9100-81-S
Part NumberVolume DiscountDays to ShipColor (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details Mass
(g)
Product Code Other Features Contents
4 Day(s) or more Navy Blue3L5512358.569CON5004991714138478PLEATSRON1 Pair
4 Day(s) or more Navy Blue4L56.512758.571CON5004991714138485PLEATSRON1 Pair
4 Day(s) or more Navy Blue5L5813158.571CON5004991714138492PLEATSRON1 Pair
4 Day(s) or more Navy BlueL5211556.565CON5004991714138454PLEATSRON1 Pair
4 Day(s) or more Navy BlueLL53.51195867CON5004991714138461PLEATSRON1 Pair
4 Day(s) or more Navy BlueM50.51115463CON5004991714138447PLEATSRON1 Pair
4 Day(s) or more Navy BlueS491075161CON5004991714138430PLEATSRON1 Pair
4 Day(s) or more White3L5512358.569Ivory5004991714219801PLEATSRON1 Pair
4 Day(s) or more White4L56.512758.571Ivory5004991714219818PLEATSRON1 Pair
4 Day(s) or more White5L5813158.571Ivory5004991714219825PLEATSRON1 Pair
4 Day(s) or more WhiteL5211556.565Ivory5004991714219788PLEATSRON1 Pair
4 Day(s) or more WhiteLL53.51195867Ivory5004991714219795PLEATSRON1 Pair
4 Day(s) or more WhiteM50.51115463Ivory5004991714219771PLEATSRON1 Pair
4 Day(s) or more WhiteS491075161Ivory5004991714219764PLEATSRON1 Pair
4 Day(s) or more Blue3L5512358.569Blue gray5004991714138560PLEATSRON1 Pair
4 Day(s) or more Blue4L56.512758.571Blue gray5004991714138577PLEATSRON1 Pair
4 Day(s) or more Blue5L5813158.571Blue gray5004991714138584PLEATSRON1 Pair
2 Day(s) or more BlueL5211556.565Blue gray5004991714138546PLEATSRON1 Pair
4 Day(s) or more BlueLL53.51195867Blue gray5004991714138553PLEATSRON1 Pair
4 Day(s) or more BlueM50.51115463Blue gray5004991714138539PLEATSRON1 Pair
4 Day(s) or more BlueS491075161Blue gray5004991714138522PLEATSRON1 Pair
4 Day(s) or more Green3L5512358.569Green5004991714219894PLEATSRON1 Pair
4 Day(s) or more Green4L56.512758.571Green5004991714219900PLEATSRON1 Pair
4 Day(s) or more Green5L5813158.571Green5004991714219917PLEATSRON1 Pair
4 Day(s) or more GreenL5211556.565Green5004991714219870PLEATSRON1 Pair
4 Day(s) or more GreenLL53.51195867Green5004991714219887PLEATSRON1 Pair
4 Day(s) or more GreenM50.51115463Green5004991714219863PLEATSRON1 Pair
4 Day(s) or more GreenS491075161Green5004991714219856PLEATSRON1 Pair
4 Day(s) or more Green3L5512358.569Moss green5004991714138652PLEATSRON1 Pair
4 Day(s) or more Green4L56.512758.571Moss green5004991714138669PLEATSRON1 Pair
4 Day(s) or more Green5L5813158.571Moss green5004991714138676PLEATSRON1 Pair
4 Day(s) or more GreenL5211556.565Moss green5004991714138638PLEATSRON1 Pair
4 Day(s) or more GreenLL53.51195867Moss green5004991714138645PLEATSRON1 Pair
4 Day(s) or more GreenM50.51115463Moss green5004991714138621PLEATSRON1 Pair
4 Day(s) or more GreenS491075161Moss green5004991714138614PLEATSRON1 Pair
4 Day(s) or more Brown3L5512358.569Camel5004991714219986PLEATSRON1 Pair
4 Day(s) or more Brown4L56.512758.571Camel5004991714219993PLEATSRON1 Pair
4 Day(s) or more Brown5L5813158.571Camel5004991714220005PLEATSRON1 Pair
4 Day(s) or more BrownL5211556.565Camel5004991714219962PLEATSRON1 Pair
4 Day(s) or more BrownLL53.51195867Camel5004991714219979PLEATSRON1 Pair
4 Day(s) or more BrownM50.51115463Camel5004991714219955PLEATSRON1 Pair
4 Day(s) or more BrownS491075161Camel5004991714219948PLEATSRON1 Pair

Loading...

  1. 1

Basic Information

Commodity Classification Jacket Season Year Round Sleeve shape Long Sleeve
Specifications For Men Antistatic material Included JIS Compliant Product x
Pocket Inner Pocket With Pen Holder Pen Pocket (Left/Chest/Left Sleeve) Mixing Ratio Polyester 60%, Cotton 40%
Material Soft Twill Texture Twill Contents 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)