PET Jacket 9190

PET Jacket 9190

Soft and comfortable work clothing.
[Features]
· Xebec's unique Pleatsron supports ease of movement.
· The right breast has a two-layer structure that can be used to store mobile phones inside.
· The left sleeve features a convenient pen pocket that doesn't interfere with work.
· Workwear featuring soft and comfortable eco-fabric using recycled polyester.
· Has undergone anti-static processing and water-repellent processing that repels rain and dirty water.
[Applications]
· Optimal for intense work sites focusing on construction, civil engineering, etc.

Part Number

Configured Part Number is shown.

Part Number
9190-10-3L
9190-10-4L
9190-10-5L
9190-10-L
9190-10-LL
9190-10-M
9190-10-S
9190-31-3L
9190-31-4L
9190-31-5L
9190-31-L
9190-31-LL
9190-31-M
9190-31-S
9190-43-3L
9190-43-4L
9190-43-5L
9190-43-L
9190-43-LL
9190-43-M
9190-43-S
9190-60-3L
9190-60-4L
9190-60-5L
9190-60-L
9190-60-LL
9190-60-M
9190-60-S
9190-61-3L
9190-61-4L
9190-61-5L
9190-61-L
9190-61-LL
9190-61-M
9190-61-S
9190-81-3L
9190-81-4L
9190-81-5L
9190-81-L
9190-81-LL
9190-81-M
9190-81-S
Part NumberVolume DiscountDays to ShipColor (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details Mass
(g)
Product Code Other Features Contents
4 Day(s) or more Navy Blue3L5512358.569CON5004991714090592PLEATSRON1 Pair
4 Day(s) or more Navy Blue4L56.512758.571CON5004991714194337PLEATSRON1 Pair
4 Day(s) or more Navy Blue5L5813158.571CON5004991714194344PLEATSRON1 Pair
4 Day(s) or more Navy BlueL5211556.565CON5004991714090578PLEATSRON1 Pair
4 Day(s) or more Navy BlueLL53.51195867CON5004991714090585PLEATSRON1 Pair
4 Day(s) or more Navy BlueM50.51115463CON5004991714090561PLEATSRON1 Pair
4 Day(s) or more Navy BlueS491075161CON5004991714194320PLEATSRON1 Pair
4 Day(s) or more White3L5512358.569Ivory5004991714090639PLEATSRON1 Pair
4 Day(s) or more White4L56.512758.571Ivory5004991714194375PLEATSRON1 Pair
4 Day(s) or more White5L5813158.571Ivory5004991714194382PLEATSRON1 Pair
4 Day(s) or more WhiteL5211556.565Ivory5004991714090615PLEATSRON1 Pair
4 Day(s) or more WhiteLL53.51195867Ivory5004991714090622PLEATSRON1 Pair
4 Day(s) or more WhiteM50.51115463Ivory5004991714090608PLEATSRON1 Pair
4 Day(s) or more WhiteS491075161Ivory5004991714194368PLEATSRON1 Pair
4 Day(s) or more Blue3L5512358.569Blue gray5004991714090677PLEATSRON1 Pair
4 Day(s) or more Blue4L56.512758.571Blue gray5004991714194412PLEATSRON1 Pair
4 Day(s) or more Blue5L5813158.571Blue gray5004991714194429PLEATSRON1 Pair
4 Day(s) or more BlueL5211556.565Blue gray5004991714090653PLEATSRON1 Pair
4 Day(s) or more BlueLL53.51195867Blue gray5004991714090660PLEATSRON1 Pair
4 Day(s) or more BlueM50.51115463Blue gray5004991714090646PLEATSRON1 Pair
4 Day(s) or more BlueS491075161Blue gray5004991714194405PLEATSRON1 Pair
4 Day(s) or more Green3L5512358.569Green5004991714090714PLEATSRON1 Pair
4 Day(s) or more Green4L56.512758.571Green5004991714194450PLEATSRON1 Pair
4 Day(s) or more Green5L5813158.571Green5004991714194467PLEATSRON1 Pair
4 Day(s) or more GreenL5211556.565Green5004991714090691PLEATSRON1 Pair
4 Day(s) or more GreenLL53.51195867Green5004991714090707PLEATSRON1 Pair
4 Day(s) or more GreenM50.51115463Green5004991714090684PLEATSRON1 Pair
4 Day(s) or more GreenS491075161Green5004991714194443PLEATSRON1 Pair
4 Day(s) or more Green3L5512358.569Moss green5004991714090752PLEATSRON1 Pair
4 Day(s) or more Green4L56.512758.571Moss green5004991714194498PLEATSRON1 Pair
4 Day(s) or more Green5L5813158.571Moss green5004991714194504PLEATSRON1 Pair
4 Day(s) or more GreenL5211556.565Moss green5004991714090738PLEATSRON1 Pair
4 Day(s) or more GreenLL53.51195867Moss green5004991714090745PLEATSRON1 Pair
4 Day(s) or more GreenM50.51115463Moss green5004991714090721PLEATSRON1 Pair
4 Day(s) or more GreenS491075161Moss green5004991714194481PLEATSRON1 Pair
4 Day(s) or more Brown3L5512358.569Camel5004991714090790PLEATSRON1 Pair
4 Day(s) or more Brown4L56.512758.571Camel5004991714194535PLEATSRON1 Pair
4 Day(s) or more Brown5L5813158.571Camel5004991714194542PLEATSRON1 Pair
4 Day(s) or more BrownL5211556.565Camel5004991714090776PLEATSRON1 Pair
4 Day(s) or more BrownLL53.51195867Camel5004991714090783PLEATSRON1 Pair
4 Day(s) or more BrownM50.51115463Camel5004991714090769PLEATSRON1 Pair
4 Day(s) or more BrownS491075161Camel5004991714194528PLEATSRON1 Pair

Loading...

  1. 1

Basic Information

Commodity Classification Jacket Season Year Round Sleeve shape Long Sleeve
Specifications For Men Antistatic material Included JIS Compliant Product
Pocket Cell phone storage pocket With Pen Holder Pen Pocket (Left/Chest/Left Sleeve) Mixing Ratio 50% Polyester 50% Cotton (100% Recycled Polyester)
Material Eco Twill Texture Twill Contents 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)