Blouson 9800

Blouson 9800

[Features]
· Can be easily cared for thanks to water-repellent processing and form stabilization.
· Anti-static material.
· With Pleatsron for smooth response to intense movement.
· With a convenient inner pocket.
· Water-repellent processing repels rain and dirty water.

Part Number

Configured Part Number is shown.

Part Number
9800-20-3L
9800-20-4L
9800-20-5L
9800-20-L
9800-20-LL
9800-20-M
9800-20-S
9800-61-3L
9800-61-4L
9800-61-5L
9800-61-L
9800-61-LL
9800-61-M
9800-61-S
9800-67-3L
9800-67-4L
9800-67-5L
9800-67-L
9800-67-LL
9800-67-M
9800-67-S
Part NumberVolume DiscountDays to ShipColor (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details Mass
(g)
Product Code Other Features Contents
4 Day(s) or more Gray3L5512358.569Gray5004991714100239PLEATSRON1 Pair
4 Day(s) or more Gray4L56.512758.571Gray5004991714120756PLEATSRON1 Pair
4 Day(s) or more Gray5L5813158.571Gray5004991714120763PLEATSRON1 Pair
4 Day(s) or more GrayL5211556.565Gray5004991714100215PLEATSRON1 Pair
4 Day(s) or more GrayLL53.51195867Gray5004991714100222PLEATSRON1 Pair
4 Day(s) or more GrayM50.51115463Gray5004991714100208PLEATSRON1 Pair
4 Day(s) or more GrayS491075161Gray5004991714120749PLEATSRON1 Pair
4 Day(s) or more Green3L5512358.569Moss green5004991714100277PLEATSRON1 Pair
4 Day(s) or more Green4L56.512758.571Moss green5004991714120800PLEATSRON1 Pair
4 Day(s) or more Green5L5813158.571Moss green5004991714120817PLEATSRON1 Pair
4 Day(s) or more GreenL5211556.565Moss green5004991714100253PLEATSRON1 Pair
4 Day(s) or more GreenLL53.51195867Moss green5004991714100260PLEATSRON1 Pair
4 Day(s) or more GreenM50.51115463Moss green5004991714100246PLEATSRON1 Pair
4 Day(s) or more GreenS491075161Moss green5004991714120794PLEATSRON1 Pair
4 Day(s) or more Green3L5512358.569Mint green5004991714100314PLEATSRON1 Pair
4 Day(s) or more Green4L56.512758.571Mint green5004991714120855PLEATSRON1 Pair
4 Day(s) or more Green5L5813158.571Mint green5004991714120862PLEATSRON1 Pair
4 Day(s) or more GreenL5211556.565Mint green5004991714100291PLEATSRON1 Pair
4 Day(s) or more GreenLL53.51195867Mint green5004991714100307PLEATSRON1 Pair
4 Day(s) or more GreenM50.51115463Mint green5004991714100284PLEATSRON1 Pair
4 Day(s) or more GreenS491075161Mint green5004991714120848PLEATSRON1 Pair

Loading...

  1. 1

Basic Information

Commodity Classification Jacket Season Year Round Sleeve shape Long Sleeve
Specifications For Men Antistatic material Included JIS Compliant Product x
Pocket Inner Pocket With Pen Holder Pen Pocket (Left/Chest/Left Sleeve) Mixing Ratio Cotton 55%, polyester 45%
Material Matilda Cotton Texture Twill Contents 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)