Construction Blackboard, Photography Line Type, Vertical Type H-1

Part Number

Configured Part Number is shown.

289001

Part Number
289001
Part NumberVolume DiscountDays to ShipThickness
(mm)
Specifications Accessories Material
4 Day(s) or more 20Vertical FormLeaning Metal Fittings / Chalk / Duster includedWood

Loading...

  1. 1

Basic Information

Product Model Whiteboard Board Surface Plain Size 600 x 450

Please check the type/dimensions/specifications of the part 289001 in the Construction Blackboard, Photography Line Type, Vertical Type H-1 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)