• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Construction Blackboard, Photography Line Type "Construction Name" Horizontal Type W-3

Part Number

Configured Part Number is shown.

289023

Part Number
289023
Part NumberVolume DiscountDays to ShipThickness
(mm)
Specifications Accessories Material
4 Day(s) or more 20Horizontal FormLeaning Metal Fittings / Chalk / Duster includedWood

Loading...

  1. 1

Basic Information

Product Model Whiteboard Board Surface Other Size 450 x 600
Display Contents Construction Name

Please check the type/dimensions/specifications of the part 289023 in the Construction Blackboard, Photography Line Type "Construction Name" Horizontal Type W-3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)