• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Construction Blackboard, Photography Line Type "Construction Name, Construction Type, Date of Photo" Horizontal Type W-6

Part Number

Configured Part Number is shown.

289026

Part Number
289026
Part NumberVolume DiscountDays to ShipThickness
(mm)
Specifications Accessories Material
4 Day(s) or more 20Horizontal FormLeaning Metal Fittings / Chalk / Duster includedWood

Loading...

  1. 1

Basic Information

Product Model Whiteboard Board Surface Other Size 450 x 600
Display Contents Construction Name / Engineering Type / Photo Date

Please check the type/dimensions/specifications of the part 289026 in the Construction Blackboard, Photography Line Type "Construction Name, Construction Type, Date of Photo" Horizontal Type W-6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)