Pokit Key Hanger _10R

Part Number

Configured Part Number is shown.

302100

Part Number
302100
Part NumberVolume DiscountDays to ShipMaterial Usage Features 1 Features 2 Amount Of Content
4 Day(s) or more Acrylic / Stainless SteelWith Back TapeMetal Fittings will not rust.Please do not use on valuables, antiques, or things that damage easily.1 Set (10 Colors X Each)

Loading...

  1. 1

Basic Information

Product Type Other Box Type Non-Lock Type Number of Holders(Piece) 10
Option Key Hanger Color Red/Light Green/Blue/Yellow/Black/Orange/Purple/Gray/Brown/Green Size(mm) 30×330
Amount Of Content 1 Set (10 Colors X Each)

Please check the type/dimensions/specifications of the part 302100 in the Pokit Key Hanger _10R series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)