• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (MYT) 17/2/2019. We apologize for the inconvenience.
Flag Indicator Rope-5 "No admittance to unauthorized personnel"

Flag Indicator Rope-5 "No admittance to unauthorized personnel"

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

Rope: 6 mm ø × 20 m, flag: approximately 280 mm (triangular)
[Materials]
· Rope: polyethylene (PE), flag: EVA resin

Basic Specifications

  • Shape
    Triangle type
  • Material (Main Body)
    Other
  • Display Content
    Keep out
  • Color
    Rope: Yellow/Black, Flag: Red
  • Size(mm)
    Flag: 280 Triangle
  • Cord
    Indicator Rope-5
  • Rope length(m)
    20
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
5 Day(s) or more
-

Part Number : 281005
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Shape
    Triangle type
  • Material (Main Body)
    Other
  • Display Content
    Keep out
  • Color
    Rope: Yellow/Black, Flag: Red
  • Size(mm)
    Flag: 280 Triangle
  • Cord
    Indicator Rope-5
  • Rope length(m)
    20

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)