• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
JIS Safety Mark (Prohibition / Fire Prevention), "Danger, Do Not Climb" JA-109S

JIS Safety Mark (Prohibition / Fire Prevention), "Danger, Do Not Climb" JA-109S

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

Available in 2 sizes: L and S

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    300×225×1
  • Contens Displayed Detail
    Danger: Do Not Climb
  • Details Type
    Text
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-109S
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
5 Day(s) or more
-

Part Number : 393109
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    300×225×1
  • Contens Displayed Detail
    Danger: Do Not Climb
  • Details Type
    Text
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-109S
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)