Cone head sign, "Forklift Operating Area" CH-17
  • On Sale Till 31/07/2018

Cone head sign, "Forklift Operating Area" CH-17

Standard Unit Price:
- Special Price
Days to Ship :
5 Day(s) or more

Easily swappable safety cone signs.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    300×426×94
  • Contens Displayed Detail
    Forklift Work Area
  • Color
    Orange: Black
  • Details Type
    Cone head and sticker set
  • Material Details
    Main Body: Polyethylene / Display: PET Sticker
  • Cord
    CH-17
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
5 Day(s) or more

Special Price

Part Number : 119017
Days to Ship 5 Day(s) or more
Standard Unit Price
Special Price
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    300×426×94
  • Contens Displayed Detail
    Forklift Work Area
  • Color
    Orange: Black
  • Details Type
    Cone head and sticker set
  • Material Details
    Main Body: Polyethylene / Display: PET Sticker
  • Cord
    CH-17
  • Print Direction
    Single-sided display
  • Specifications
    CH-100 included 2 screws includes main unit only. Sticker not included.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)