• Please be informed that our Japan Supplier will be closed from 04th Feb 2019 till 10th Feb 2019 for Chinese New Year Holiday. As some of the product will be affected.
Cone head sign, "Caution, Work in Progress." CH-18

Cone head sign, "Caution, Work in Progress." CH-18

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

Easily swappable safety cone signs.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    300×426×94
  • Contens Displayed Detail
    Caution In Operation
  • Color
    Green: White
  • Details Type
    Cone head and sticker set
  • Material Details
    Main Body: Polyethylene / Display: PET Sticker
  • Cord
    CH-18
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
5 Day(s) or more
-

Part Number : 119018
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    300×426×94
  • Contens Displayed Detail
    Caution In Operation
  • Color
    Green: White
  • Details Type
    Cone head and sticker set
  • Material Details
    Main Body: Polyethylene / Display: PET Sticker
  • Cord
    CH-18
  • Print Direction
    Single-sided display
  • Specifications
    CH-100 included 2 screws includes main unit only. Sticker not included.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)