Valve Switch Label "Normally Closed (Blue)" Special 15-48C

Brand :
NIHONRYOKUJUJI
Caution
Product Description
[Specifications]
·Available in 3 colors: Red, Green and Blue.
·Size (mm): 80 round × 2
· Material: PET
·Lamination

[Specifications]
·Available in 3 colors: Red, Green and Blue.
·Size (mm): 80 round × 2
· Material: PET
·Lamination