Valve Switch Label "Open (Green) / Closed (Red)" Special 15-140D

Brand :
NIHONRYOKUJUJI
Caution
Product Description
[Specifications]
·Size (mm): 40 square × 0.8
· Material: aluminum
·Print direction: Double-sided printing
·Stainless steel ring ø15 mm × 2 pcs.