Chains Chain H

Brand :
NIHONRYOKUJUJI
Caution
Product Description
Chains that can be used for hanging type safety signs, etc.
[Features]
·The material is steel with chrome plating.
·Can cut by increments of 1 m, and the length can be selected up to 30 m according to the intended use.
·The size is 8.9 × 3.4 mm, the wire diameter is ø2 (2 mm), the weight per meter is 82 g, and the tensile strength is 120 kg.
[Applications]
·Can be used for hanging a valve-related sign or display object.