High Brightness Phosphorescent Passage Guidance Sign "← Emergency Exit" SUC-0773
  • On Sale Till 31/07/2018

High Brightness Phosphorescent Passage Guidance Sign "← Emergency Exit" SUC-0773

Standard Unit Price:
- Special Price
Days to Ship :
4 Day(s) or more

Shines for a long time, even when the lights are out.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4 Day(s) or more

Special Price

Part Number : 379773
Days to Ship 4 Day(s) or more
Standard Unit Price
Special Price
Quantity 1 pc.

Specificationtitle

  • Shape
    Square shape
  • Specifications
    Phosphorescent Type
  • Display Content
    ← Emergency exit
  • Size(mm)
    110×310×7
  • Cord
    SUC-0773
  • Material (Main Body)
    High Luminosity Phosphorescent Acrylic, Transparent PVC, Aluminum
  • Specification 1
    Certificated Fireproof Product
  • Specification 2
    With white vinyl chloride frame

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)