No Parking Stand "No Parking / No Parking"
  • On Sale Till 31/07/2018

No Parking Stand "No Parking / No Parking"

Standard Unit Price:
- Special Price
Days to Ship :
4 Day(s) or more

2 types of stand available, plastic or concrete
[Material]
· Pole: steel, Plate: rigid polyvinyl chloride

Basic Specifications

  • Product Type
    Display stand
  • Size(mm)
    Stand: 1,250 x 280 / Plate: 600 x 225 x 1.5
  • Display Content
    No Bicycle Parking / No Bicycle Parking
  • Color Details
    Yellow
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Details Type

Refine by

  • Concrete stand
  • Poly Base
  • Clear
Cord

Refine by

  • S-7410K
  • S-7410P
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Concrete stand
S-7410K
4 Day(s) or more

Special Price

Part Number : 114111
Days to Ship 4 Day(s) or more
Standard Unit Price
Special Price
Quantity 1 unit

Specificationtitle

  • Product Type
    Display stand
  • Details Type
    Concrete stand
  • Size(mm)
    Stand: 1,250 x 280 / Plate: 600 x 225 x 1.5
  • Display Content
    No Bicycle Parking / No Bicycle Parking
  • Color Details
    Yellow
  • Cord
    S-7410K
  • Specification 1
    Plate: Laminated, Two-Sided Printing
  • Mass(kg)
    15 (Stand Only 2)
1 unit
Poly Base
S-7410P
4 Day(s) or more

Special Price

Part Number : 114112
Days to Ship 4 Day(s) or more
Standard Unit Price
Special Price
Quantity 1 unit

Specificationtitle

  • Product Type
    Display stand
  • Details Type
    Poly Base
  • Size(mm)
    Stand: 1,250 x 280 / Plate: 600 x 225 x 1.5
  • Display Content
    No Bicycle Parking / No Bicycle Parking
  • Color Details
    Yellow
  • Cord
    S-7410P
  • Specification 1
    Plate: Laminated, Two-Sided Printing
  • Mass(kg)
    When filled completely with water → 12, When filled completely with sand → 15

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)