Room plate protrusion type (text on one side) plain white

Room plate protrusion type (text on one side) plain white

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

80 × 240 × 3
[Materials]
· Acrylic, mounting section: aluminum

Basic Specifications

  • Product Type
    Display stand
  • Details Type
    Plain plate with white background
  • Size(mm)
    80×240×3
  • Cord
    Room Name -110-300
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4 Day(s) or more
-

Part Number : 213300
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Display stand
  • Details Type
    Plain plate with white background
  • Size(mm)
    80×240×3
  • Cord
    Room Name -110-300
  • Specification 1
    Protruding Fittings / with Screws / Usable from both sides

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)