High Luminance Phosphorescent Tape Width: 25 mm / 50 mm

High Luminance Phosphorescent Tape Width: 25 mm / 50 mm

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

Environmentally-friendly indicator tape.
[Features]
· Provides high initial brightness with gentle subsequent decay.
· Remains self-luminant for a long time after all light sources have been cut off.
· A PET film which does not generate dioxins is used for the surface material.
[Applications]
· For supporting evacuation guidance signage and disaster prevention measures.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Thickness(mm)
    0.4
  • Color Details
    Green (Phosphorescent)
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 25
  • 50
  • Clear
Length(m)

Refine by

  • 5
  • 10
  • Clear
Cord

Refine by

  • FLA-501 (phosphorescent tape)
  • FLA-255 (phosphorescent tape)
  • FLA-251 (phosphorescent tape)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
25
5
FLA-255 (phosphorescent tape)
5 Day(s) or more
-

Part Number : 072003
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    25
  • Length(m)
    5
  • Thickness(mm)
    0.4
  • Color Details
    Green (Phosphorescent)
  • Cord
    FLA-255 (phosphorescent tape)
1 Roll
25
10
FLA-251 (phosphorescent tape)
5 Day(s) or more
-

Part Number : 072004
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    25
  • Length(m)
    10
  • Thickness(mm)
    0.4
  • Color Details
    Green (Phosphorescent)
  • Cord
    FLA-251 (phosphorescent tape)
1 Roll
50
10
FLA-501 (phosphorescent tape)
2 Day(s) or more
-

Part Number : 072005
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.4
  • Color Details
    Green (Phosphorescent)
  • Cord
    FLA-501 (phosphorescent tape)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)