• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:00 to 22:00 (MYT) 23/6/2019. We apologize for the inconvenience.
Fluorescent Barricade Tape TR4

Fluorescent Barricade Tape TR4

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

This striped tape uses fluorescent coloration that is more vivid than standard colors.
[Features]
· Effective in dimly lit areas.
· Uses fluorescent PVC, which is easy to make out even in dark places.
· Materials: 256401/402: Fluorescent PVC (orange), 256403/404: Fluorescent PVC (red).
[Applications]
· For partitioning, urging caution, etc.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 45
  • 90
  • Clear
Color Details

Refine by

  • Orange/Black
  • Red/Black
  • Clear
Cord

Refine by

  • TR4-A
  • TR4-B
  • TR4-C
  • TR4-D
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
90
Orange/Black
TR4-A
5 Day(s) or more
-

Part Number : 256401
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    90
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • Color Details
    Orange/Black
  • Cord
    TR4-A
1 Roll
45
Orange/Black
TR4-B
5 Day(s) or more
-

Part Number : 256402
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    45
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • Color Details
    Orange/Black
  • Cord
    TR4-B
1 Roll
90
Red/Black
TR4-C
5 Day(s) or more
-

Part Number : 256403
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    90
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • Color Details
    Red/Black
  • Cord
    TR4-C
1 Roll
45
Red/Black
TR4-D
5 Day(s) or more
-

Part Number : 256404
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    45
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • Color Details
    Red/Black
  • Cord
    TR4-D

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)