Fluorescent Striped Tape with Letters TR8-B

Fluorescent Striped Tape with Letters TR8-B

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

Indicates danger with lettering
[Features]
· Indicates caution in a way that is easily understood by anyone.
[Materials]
· Fluorescent PVC (orange)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    90
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • Display Content
    CAUTION
  • Color Details
    Orange/Black
  • Cord
    TR8-B
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
5 Day(s) or more
-

Part Number : 256802
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    90
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • Display Content
    CAUTION
  • Color Details
    Orange/Black
  • Cord
    TR8-B

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)