• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Silver Carpenter's Square Yellow Dragon Kaidan Both Sides

Silver Carpenter's Square Yellow Dragon Kaidan Both Sides

With a newly designed step scale that prevents misreading in millimeters, this carpenter's square fits the object and makes scribing easy.
[Features]
· Uses an easy-to-read stepped scale.
· Fits the target object for easy scribing, with the same thickness as the pole section.
· Repeating numeral type with large numbers that are easy to read.
[Applications]
· Used for measuring the size of metal materials or stone and for scribing work, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SDD-30CKD
SDD-50CKD
Part NumberVolume DiscountDays to ShipMeasuring Range
(mm)
Nominal Dimension
(cm)
Thickness
(mm)
Scale Specification Beam width
(mm)
Long Hand
(mm)
Short Hand
(mm)
Mass
(g)
Use Specifications Features
3 Day(s) or more 320 x 160301.3Double Surface 4 Layers1532016050For measuring the size of the metal material or stone, marking workStainless Steel (SUS420J2)An easy-to-read step scale with 1 mm increments. Repeating numeral type with large numbers that are easy to read. Can easily fit onto target objects and easy to mark off. Type in which pole has the same thickness and width.
2 Day(s) or more 520 x 260501.5Double Surface 4 Layers1552026090For measuring the size of the metal material or stone, marking workStainless Steel (SUS420J2)An easy-to-read step scale with 1 mm increments. Repeating numeral type with large numbers that are easy to read. Can easily fit onto target objects and easy to mark off. Type in which pole has the same thickness and width.

Loading...

  1. 1

Basic Information

Shape Same Thick Scale mm Material Stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)