Magic Drill DRX Type (Machining Depth: 2 x D)

Part Number

Configured Part Number is shown.

Part Number
S20-DRX120M-2-03
S20-DRX125M-2-03
S20-DRX130M-2-03
S20-DRX135M-2-04
S20-DRX140M-2-04
S20-DRX145M-2-04
S20-DRX150M-2-04
S25-DRX155M-2-05
S25-DRX160M-2-05
S25-DRX165M-2-05
S25-DRX170M-2-05
S25-DRX180M-2-05
S25-DRX185M-2-06
S25-DRX195M-2-06
S25-DRX200M-2-06
S25-DRX210M-2-06
S25-DRX215M-2-06
S25-DRX220M-2-07
S25-DRX225M-2-07
S25-DRX230M-2-07
S25-DRX235M-2-07
S25-DRX240M-2-07
S25-DRX245M-2-07
S25-DRX255M-2-07
S32-DRX270M-2-09
S32-DRX280M-2-09
S32-DRX300M-2-09
S32-DRX310M-2-09
S40-DRX320M-2-11
S40-DRX330M-2-11
S40-DRX350M-2-11
S40-DRX360M-2-11
S40-DRX380M-2-11
S40-DRX390M-2-14
S40-DRX420M-2-14
S40-DRX440M-2-14
S40-DRX450M-2-14
S40-DRX460M-2-14
S40-DRX470M-2-14
S40-DRX480M-2-17
S40-DRX500M-2-17
S40-DRX520M-2-17
S40-DRX530M-2-17
S40-DRX540M-2-17
S40-DRX550M-2-17
S40-DRX560M-2-17
S40-DRX570M-2-17
S40-DRX580M-2-17
S40-DRX600M-2-17
Part NumberVolume DiscountDays to ShipφDc
(mm)
φd
(mm)
φd1
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Wrench Clamp Screw Applicable Tip Radial Offset Possible Range (mm)
6 Day(s) or more 122027884524DTM-6SB-2042TRGOuter Blade ZXMT030203○○-E / Internal Blade ZXMT030203GM-I+0.5
6 Day(s) or more 12.52027894625DTM-6SB-2042TRGOuter Blade ZXMT030203○○-E / Internal Blade ZXMT030203GM-I+0.4
6 Day(s) or more 132027904726DTM-6SB-2042TRGOuter Blade ZXMT030203○○-E / Internal Blade ZXMT030203GM-I+0.3
6 Day(s) or more 13.52027914827DTM-6SB-2042TRGZXMT040203 ○○+0.5
6 Day(s) or more 142027924928DTM-6SB-2042TRGZXMT040203 ○○+0.4
6 Day(s) or more 14.52027935029DTM-6SB-2042TRGZXMT040203 ○○+0.3
6 Day(s) or more 152027945130DTM-6SB-2042TRGZXMT040203 ○○+0.2
6 Day(s) or more 15.525321095531DTM-6SB-2045TRZXMT05T203 ○○+0.8
6 Day(s) or more 1625321105632DTM-6SB-2045TRZXMT05T203 ○○+0.7
6 Day(s) or more 16.525321115733DTM-6SB-2045TRZXMT05T203 ○○+0.5
6 Day(s) or more 1725321125834DTM-6SB-2045TRZXMT05T203 ○○+0.4
6 Day(s) or more 1825321146036DTM-6SB-2045TRZXMT05T203 ○○+0.2
6 Day(s) or more 18.525321125837DTM-7SB-2250TRZXMT06T204 ○○+0.9
4 Day(s) or more 19.525321146039DTM-7SB-2250TRZXMT06T204 ○○+0.7
6 Day(s) or more 2025321156140DTM-7SB-2250TRZXMT06T204 ○○+0.5
6 Day(s) or more 2125321176342DTM-7SB-2250TRZXMT06T204 ○○+0.3
6 Day(s) or more 21.525321186443DTM-7SB-2250TRZXMT06T204 ○○+0.2
6 Day(s) or more 2225351196544DTM-8SB-2570TRZXMT070305 ○○+1.2
Quote 22.525351206645DTM-8SB-2570TRZXMT070305 ○○+1.0
6 Day(s) or more 2325351216746DTM-8SB-2570TRZXMT070305 ○○+0.9
Quote 23.525351226847DTM-8SB-2570TRZXMT070305 ○○+0.8
6 Day(s) or more 2425351236948DTM-8SB-2570TRZXMT070305 ○○+0.7
6 Day(s) or more 24.525351247049DTM-8SB-2570TRZXMT070305 ○○+0.5
6 Day(s) or more 25.525351267251DTM-8SB-2570TRZXMT070305 ○○+0.3
6 Day(s) or more 2732421367754DTM-10SB-3080TRZXMT09T306 ○○+1.6
6 Day(s) or more 2832421387956DTM-10SB-3080TRZXMT09T306 ○○+1.3
6 Day(s) or more 3032451428360DTM-10SB-3080TRZXMT09T306 ○○+0.8
Quote 3132451448562DTM-10SB-3080TRZXMT09T306 ○○+0.6
Quote 32405516910064DTM-15SB-4085TRZXMT11T306 ○○+2.2
Quote 33405517110266DTM-15SB-4085TRZXMT11T306 ○○+1.9
Quote 35405517510670DTM-15SB-4085TRZXMT11T306 ○○+1.4
6 Day(s) or more 36405517710872DTM-15SB-4085TRZXMT11T306 ○○+1.2
6 Day(s) or more 38405518111276DTM-15SB-4085TRZXMT11T306 ○○+0.7
6 Day(s) or more 39405517911078DT-20SB-5090TRZXMT140408 ○○+2.8
Quote 42405518511684DT-20SB-5090TRZXMT140408 ○○+2.0
6 Day(s) or more 44406018912088DT-20SB-5090TRZXMT140408 ○○+1.5
Quote 45406019112290DT-20SB-5090TRZXMT140408 ○○+1.3
6 Day(s) or more 46406019312492DT-20SB-5090TRZXMT140408 ○○+1.0
6 Day(s) or more 47406019512694DT-20SB-5090TRZXMT140408 ○○+0.8
Quote 48406019412596DT-25SB-60120TRZXMT170608 ○○+3.8
6 Day(s) or more 504060198129100DT-25SB-60120TRZXMT170608 ○○+3.3
Quote 524060202133104DT-25SB-60120TRZXMT170608 ○○+2.8
6 Day(s) or more 534060204135106DT-25SB-60120TRZXMT170608 ○○+2.5
Quote 544065206137108DT-25SB-60120TRZXMT170608 ○○+2.3
Quote 554065208139110DT-25SB-60120TRZXMT170608 ○○+2.0
6 Day(s) or more 564065210141112DT-25SB-60120TRZXMT170608 ○○+1.8
6 Day(s) or more 574065212143114DT-25SB-60120TRZXMT170608 ○○+1.5
6 Day(s) or more 584065214145116DT-25SB-60120TRZXMT170608 ○○+1.3
6 Day(s) or more 604065218149120DT-25SB-60120TRZXMT170608 ○○+0.8

Loading...

  1. 1

Basic Information

Number of Flutes 2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)