Marking Tape

Marking Tape

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

[Features]
· Highly visible fluorescent color stands out.
· Can be used liberally, with a tape length of 50 m.
· Can be easily torn off by hand.
[Applications]
· Surveying location
· Construction Sites
· As a mark for forest inspection, etc.

Basic Specifications

Catalog

Japanese Only

Part Number
Color

Refine by

  • Red Type
  • Blue Type
  • Yellows
  • Clear
Width(mm)

Refine by

  • 15
  • 30
  • Clear
Length(m)

Refine by

  • 50
  • 100
  • Clear
Color Details

Refine by

  • Blue
  • Fluorescent Orange
  • Fluorescent Pink
  • Yellow Fluorescence
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Red Type
30
50
Fluorescent Pink
2 Day(s) or more
-

Part Number : 73798
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    Red Type
  • Width(mm)
    30
  • Length(m)
    50
  • Thickness(mm)
    0.09
  • Color Details
    Fluorescent Pink
  • Material
    Vinyl Chloride Resin
  • Product name
    -
  • Mass(g)
    170
Yellows
30
50
Yellow Fluorescence
2 Day(s) or more
-

Part Number : 73799
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    Yellows
  • Width(mm)
    30
  • Length(m)
    50
  • Thickness(mm)
    0.09
  • Color Details
    Yellow Fluorescence
  • Material
    Vinyl Chloride Resin
  • Product name
    -
  • Mass(g)
    170
Yellows
30
50
Fluorescent Orange
2 Day(s) or more
-

Part Number : 73800
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    Yellows
  • Width(mm)
    30
  • Length(m)
    50
  • Thickness(mm)
    0.09
  • Color Details
    Fluorescent Orange
  • Material
    Vinyl Chloride Resin
  • Product name
    -
  • Mass(g)
    170
Red Type
30
100
Fluorescent Pink
5 Day(s) or more
-

Part Number : 73865
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    Red Type
  • Width(mm)
    30
  • Length(m)
    100
  • Thickness(mm)
    0.09
  • Color Details
    Fluorescent Pink
  • Material
    Vinyl Chloride Resin
  • Product name
    30 mmx100 m Fluorescent Pink
  • Mass(g)
    320
Blue Type
30
50
Blue
5 Day(s) or more
-

Part Number : 74125
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    Blue Type
  • Width(mm)
    30
  • Length(m)
    50
  • Thickness(mm)
    0.09
  • Color Details
    Blue
  • Material
    Vinyl Chloride Resin
  • Product name
    30 mmx50 m Blue
  • Mass(g)
    170
Red Type
15
50
Fluorescent Pink
2 Day(s) or more
-

Part Number : 74161
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    Red Type
  • Width(mm)
    15
  • Length(m)
    50
  • Thickness(mm)
    0.09
  • Color Details
    Fluorescent Pink
  • Material
    Vinyl Chloride Resin
  • Product name
    15 mmx50 m Fluorescent Pink
  • Mass(g)
    77
Yellows
15
50
Yellow Fluorescence
2 Day(s) or more
-

Part Number : 74162
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    Yellows
  • Width(mm)
    15
  • Length(m)
    50
  • Thickness(mm)
    0.09
  • Color Details
    Yellow Fluorescence
  • Material
    Vinyl Chloride Resin
  • Product name
    15 mmx50 m Yellow Fluorescence
  • Mass(g)
    77
Yellows
15
50
Fluorescent Orange
4 Day(s) or more
-

Part Number : 74163
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    Yellows
  • Width(mm)
    15
  • Length(m)
    50
  • Thickness(mm)
    0.09
  • Color Details
    Fluorescent Orange
  • Material
    Vinyl Chloride Resin
  • Product name
    15 mmx50 m Fluorescent Orange
  • Mass(g)
    77
Blue Type
15
50
Blue
2 Day(s) or more
-

Part Number : 74164
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    Blue Type
  • Width(mm)
    15
  • Length(m)
    50
  • Thickness(mm)
    0.09
  • Color Details
    Blue
  • Material
    Vinyl Chloride Resin
  • Product name
    15 mmx50 m Blue
  • Mass(g)
    77

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)