Cutting Blade for T-Max Q-Cutter

Part Number

Configured Part Number is shown.

Part Number
151.2212
151.2213
151.2214
151.2253
151.2254
151.2255
151.2256
151.22525
151.2458
Part NumberVolume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Shank height
(mm)
Sheet size Dimension H1
(mm)
Dimension L1
(mm)
Gauge Chip Tip tightening torque
(Nm)
4 Day(s) or more 23525.92021.4110N151.2-200-5E-
4 Day(s) or more 33525.93021.4110N151.2-300-5E-
4 Day(s) or more 43525.94021.4110N151.2-400-5E-
4 Day(s) or more 36031.93025150N151.2-300-5E-
3 Day(s) or more 46031.94025150N151.2-400-5E-
4 Day(s) or more 56031.95025150N151.2-500-5E-
4 Day(s) or more 66031.96025150N151.2-600-5E-
3 Day(s) or more 2.53531.92525150N151.2-250-5E-
4 Day(s) or more 810052.58045250N151.2-800-4E3.5

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving / Cutting off Selfishly No-hand Number of corners for tip use 1 Corner

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)