Cap Drill Chuck No.BH-9

Cap Drill Chuck No.BH-9

Drill chuck with "one touch" tool bit mounting.
[Features]
· Can be attached/detached with one hand. Allows speedy continuous pilot hole drilling and screw tightening.
· Features a plastic cover with flange so it is easy to hold, effective for drilling heat countermeasures.
· Easy to use small, lightweight chuck.
[Applications]
· Buildings and facilities.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BH9

 
Part Number
BH9
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine Tool Type drill
Mount Size(mm) 140X50X29 Interior 10 Impact proof(mm) 6.35
Overall Length(mm) 77.5 Groove Length (caliber)(mm) 1.5~6.5 JAN Code 4907587359001

Please check the type/dimensions/specifications of the part BH9 in the Cap Drill Chuck No.BH-9 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)