• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

NO. 6250 Mini Stubby Screwdriver

NO. 6250 Mini Stubby Screwdriver

A useful screwdriver for simple screw fastening. Ideal for very narrow work spaces.

[Features]
· A useful screwdriver for simple screw fastening.
· Ideal for very narrow work spaces.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

6250515

 
Part Number
6250515
Part NumberVolume DiscountDays to ShipHandle diameter
(mm)
Features
3 Day(s) or more 24This is a useful screwdriver for simple screw fastening. Ideal for very narrow work spaces.

Loading...

  1. 1

Basic Information

Tip standards Flathead (-) Tip size / flathead (-) blade width (mm) B1 5 Shaft length L (mm) 15
Single Product/Set Classification Single Item Shaft type Round Magnet NA
Shaft through NA Bolster NA Grip Type Resin
Tip size / flathead (-) blade thickness (mm) B2 0.6 Overall Length(mm) 34 Shaft Diameter(mm) 5
JAN Code 4907587102447

Please check the type/dimensions/specifications of the part 6250515 in the NO. 6250 Mini Stubby Screwdriver series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)