Air-Impact Wrench Single Hammer / Air Ratchet Wrench GT2000PL

Part Number

Configured Part Number is shown.

GT2000PL

Features

●One rotating with one hammering allows strong tightening.

Usage

●For industrial and automotive maintenance industries requiring high torque.

Specification

●Capacity Bolt Diameter(mm):16 to 20
●Socket Input Drive(mm):19.0
●Max Tightening Torque(N・m):441.3
●No Load Speed(min-1):5000
●Air Consumption(m3/min):0.45
●Hose Mounting Port:Rc1/4
●Exhaust:Forward
●Total Length(mm):354
●Hammer Type:Single Hammer
●Working Air Pressure: 0.6MPa

Warning

●Tightening torque is a guideline value. Torque value changes according to conditions.
Part Number
GT2000PL
Part NumberVolume DiscountDays to ShipMounting Hose fitting Overall Length
(mm)
Weight
(g)
Accessory Practical Torque Range
(N▪m)
Application Air Hose Inner Diameter
(mm)
7 Day(s) or more Retainer Ring TypeRc1/43544700L Type Wrench (H5), Electric Outlet (BPB-2)98~441.39.5

Loading...

  1. 1
 

Basic Information

Max. Tightening Torque(N▪m) 441.3 Socket Plug Angle(mm) 19 Capacity Bolt Diameter(φ/mm) 16–20
Hammer Type Single Number Of Rotations(rpm) 5000 Operating Air Pressure(Mpa) 0.6
Air Consumption Amount(m³/min) 0.45 JAN Code 4907587304230

Please check the type/dimensions/specifications of the part GT2000PL in the Air-Impact Wrench Single Hammer / Air Ratchet Wrench GT2000PL series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)